Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back

This is a mounting bracket for installing an AZ mini driver (excluding AZD-KR2D) on the side of an AZ Series Connector Type motor.


*Cannot be installed on FC Geared Type.
*Please pay attention to the bending radius and length when selecting the connection cable. For 0.2 m cables, use B Type "Cable outlet opposite to output shaft direction."

Mounting Bracket for mini Driver

Mounting Bracket for mini Driver

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Frame Size

- 1.65 in

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

Install


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.