
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
| Available to Ship1 | - {Contact your local sales office for more information.} |
Outer Diameter |
- 0.79 in |
Length |
- 1.14 in |
Normal Torque |
- 44 lb-in |
Shaft Hole Diameter d1 |
- 0.24 in |
Shaft Hole Diameter d2 |
- 0.19 in |
Inertia |
- 0.06 oz-in2 |
Permissible End Play |
- 0.03 in |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |