Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back

αSTEP

The αSTEP AZ Series multi-axis driver supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators.

  • 4-axis Slim Type
  • Compatible with αSTEP AZ Series DC input stepper motors and electric actuators

*Connection Cables are required. The connection cables, flexible connection cables, extension cables, and flexible extension cables are different from the existing multi-axis drivers. Be sure to use the slim type cables. 
Please contact technical support before selecting this product so we can assist you with proper motor selection for this driver.
EtherCAT

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Driver Type

- Closed Loop, Absolute, Multi-Axis, Slim

Number of Axes

- 4-axis

Power Supply

- 24 VDC/48 VDC±10%

Current

- 6.0 A

Control Power Supply

- 24 VDC±10%
With Electromagneitc Brake: 24 VDC ±5% (If the extension distance exceeds 10 m, the specification is 24 VDC ±3%.)

Control Current

-
0.7 A

Degree of Protection

- IP20

Operating Environment

-

Ambient Temperature: 0 to 50ºC (32 ~ 122ºF) (non-freezing)
Humidity: 85% or less (non-condensing)
Altitude: 1000 m (3280 ft.) max. above sea level
Atmosphere: Use in an area without corrosive gases and dust. This product should not be exposed to water or oil.

Storage Condition

-

Ambient Temperature: -25 to 70ºC (-13 ~ 158ºF) (non-freezing)
Humidity: 85% or less (non-condensing)
Altitude: 3000 m (9842 ft.) max. above sea level
Atmosphere: Use in an area without corrosive gases and dust. This product should not be exposed to water or oil.

Insulation Resistance

-

The measured value is 100 MΩ or more when a 500 VDC megger is applied between the following places:
Between FG terminal and Power Supply terminal

Safety Standards

- UL
CE

California Proposition 65

-

CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

EtherCAT Specifications

Baud Rate

- 100Mbit/s, Full duplex

Communication Period

- Free Run: 1ms or more
Synchronization with SM2 Event:1ms or more
DC mode:0.5ms, 1ms, 2ms, 3ms, 4ms, 5ms, 6ms, 7ms, 8ms

Node Address

- 0~255 (00h~FFh, initial value:00h)

Communication Protocol

- EtherCAT dedicated protocol(CoE)
CiA402 drive profile

Dimensions


 

System


 

Compatible Products


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.