
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
The 750 W (1 HP) brushless PM motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with an inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
*Connection Cable Required
| Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Brushless PM Motor |
Motor Frame Size |
- 4.09 in. |
Output Power |
- 750 W (1 HP) |
Input Voltage (V) |
- Three-Phase 200 VAC |
Shaft/Gear Type |
- Hollow Shaft Flat Gearhead |
Gear Ratio (X:1) |
- 15 :1 |
Output Shaft Diameter |
- 25 mm |
Rated Torque |
- 269.9 (This torque value is reference only, will depend on driver/inverter) lb-in |
Electromagnetic Brake |
- Not Equipped |
Variable Speed Range (r/min) |
- 300~4000 r/min (The minimum speed depends on the inverter to be combined.) |
Type |
- Connector |
Permissible Load Inertia |
- 6.25 oz-in² |
Components |
-
6GR15FRS2, GR Hollow Shaft Flat Gearhead (15:1) ($516.00) BL2M6750CHP-GR, 750 W (1 HP) Brushless DC Pinion Shaft Motor for Gearhead ($508.00) |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance (Motor) |
- After continuous operation at room temperature and humidity, the resistance between the coil and case measured with a 500 V DC megger is 100 MΩ or more. |
Dielectric Strength (Motor) |
- After continuous operation at room temperature and humidity, no abnormalities are observed when 50 Hz, 1.5 kV AC is applied between the coil and case for 1 minute. |
Temperature Rise (Motor) |
-
After mounting on a heat sink and operating continuously at rated temperature and humidity, the temperature rise on the case surface measured using a thermocouple method is 40°C or less. The dimensions of the heat sink (material: aluminum) are as follows: 350 x 350 mm, thickness 10 mm. |
Ambient Temperature Range |
- 0–+40°C (no freezing) |
Ambient Humidity |
- 85% or less (no condensation) |
Altitude |
- Below 1000m above sea level |
Operating Atmosphere |
- No corrosive gases or dust. No water or oil. Do not use in special environments such as radioactive materials, magnetic fields, or vacuums. |
Degree of Protection |
- IP66 |