
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Drivers
Drivers
Drivers
| Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- 2-Phase, Pulse Input |
Driver |
- Board Type |
Power Supply |
- 24 VDC |
Input Current |
- 1.9 A |
Output Current |
- 0.38 ~ 1.5 A/phase |
Excitation Mode |
- Microstep |
Lead Wires |
- 4 |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |