Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
2-phase, fully digital, bipolar microstepping driver, CVD
  • 32 Motor Resolution Settings
  • All functions required to drive a motor are equipped in the driver
  • Simply mounting an aluminum electrolytic capacitor on a mother board can operate a motor easily
  • The basic performance is the same as the CVK Series
  • Contact Sales for Pricing and Lead Times

Drivers

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- 2-Phase, Pulse Input

Driver

- Board Mounting Type Driver Module - Horizontal Mount

Power Supply

- 24 VDC

Input Current

- 0.6 ~ 3 A

Output Current

- 0.5 ~ 2.8 A/phase

Excitation Mode

- Microstep

Type

- I/O Setting

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.