
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- 2-Phase, Built-in Controller |
Driver |
- Board Type with Mounting Plate |
Power Supply |
- 24 VDC |
Input Current |
- 0.5 ~ 3.0 A |
Output Current |
- 0.5 ~ 3.0 A/phase |
Excitation Mode |
- Microstep |
Lead Wires |
- 4 |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Electrical Characteristics |
-
EIA-485 Based Use a shielded twisted pair cable and keep the total wiring distance including extension to 10 m (32.8 ft.) or less |
Communication Method |
- Half duplex, asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd) |
Transmission Rate |
- Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps |
Protocol |
- Modbus RTU mode |
Number of Connectable Units |
- Up to 31 drivers can be connected to a single host controller |