Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back

This compact, lightweight 4-axis control driver reduces wiring and saves valuable space.

  • Can be used with 2-phase/5-phase stepper motors
  • EtherCAT communication enables synchronous operation
  • Reduce host controller costs and program creation time by automatically controlling electromagnetic brakes and directly importing encoder information

Multi-Axis Drivers

Multi-Axis Drivers

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Driver Type

- 2-Phase/5-Phase, Multi-Axis Type EtherCat Compatible

Number of Axes

- 4-axis

Power Supply

- 24 VDC

Current

- 0.5 ~ 3.0 A per axis. (Max. 12 A)

Control Power Supply

- 24 VDC ± 5%

Control Current

- 1.3 A (Excludes sensor power supply)

Control Input

- 4 Points, Photocoupler

Control Output

- 1 Point, Photocoupler and Open-Collector

Interface - Field Network

- EtherCAT

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

California Proposition 65

-

⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

EtherCAT Specifications

Communication Protocol

- IEC 61158 Type12

Physical Layer

- 100 BASE-TX (IEEE 802.3)

Transmission Rate

- 100 Mbps

Communication Cycle

- Free Run Mode: 1 ms min
Synch Manager 2 Event Synch Mode: 1 ms min.
DC Mode: 0.5 ms, 1 ms, 2 ms, 3 ms, 4 ms, 5 ms, 6 ms, 7 ms, 8 ms, 9 ms, 10 ms

Communication Port

- RJ45 x 2 (Shielded)
ECAT IN: EtherCAT input
ECAT OUT: EtherCAT output

Topology

- Daisy Chain (Max. 65,535 nodes)

Process Data

- Variable PDO Mapping

Sync Manager

- SM0: Mailbox ouput
SM1: Mailbox input
SM2: Process data output
SM3: Process data input

Mailbox (CoE)

- Emergency Messages
SDO Request
SDO Response
SDO Information

Synchronization Mode

- Free Run Mode (Asynchronous)
Sync Manager 2 Event Synchronization Mode
DC Mode (SYNC0 event synchronization)

Device Profile

- IEC 61800-7 CiA402 Drive Profile

Dimensions


 

Product Number


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.