
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
| Lead Time1 | - {Contact your local sales office for more information.} |
Frame Size |
- 90 mm |
Electromagnetic Brake |
- Not Equipped |
Linear Direction |
- Horizontal Vertical |
Motor Type |
- AZ Series (Positioning Control) |
Gear Ratio (X:1) |
- 10 :1 |
Stroke |
- 200 mm |
Power Input |
- AC |
Maximum Speed |
- 500 mm/s |
Max. Transportable Mass - Horizontal (kg) |
- 25 [500 mm/s] 65 [200 mm/s] |
Max. Transportable Mass - Vertical (kg) |
- 23.8 [500 mm/s] 63.8 [200 mm/s] |
Maximum Acceleration |
- 1 m/s2 |
Thrust |
- 245 N [500 mm/s] 637 N [200 mm/s] |
Push Force |
- 637 N |
Max. Holding Force |
- 637 N |
Components |
-
AGL5H18-2, Linear Head (200 mm Stroke) ($563.00) AZM98AC-TS10, 3.54 in. (90 mm) AZ Series Taper Hobbed Gear Stepper Motor with Mechanical Absolute Encoder (Gear Ratio: 10:1) (AC Input) ($712.00) |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Thermal Class |
-
Class B [130ºC (266ºF)] [Recognized as 105 (A) by UL.] |
Insulation Resistance |
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 1.5 kVAC 50 Hz or 60 Hz |
Ambient Temperature |
- 0 ~ 40ºC (32 ~ 104ºF) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |