ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Print
Back
All Categories - Shop Online
>
Accessories & Peripherals
>
Cables
>
AZ Series mini Driver Connection Cables (AZM1, AZM2)
> Item # CCM050Z2AAF
Item # CCM050Z2AAF, Connection Cable (5 m)
Web Price
$121.00
Connects AZM14, AZM15, AZM24, AZM26 motors to AZ mini Driver (AZD-KR2D & AZD-KRED)
Unit of Measure
Imperial
Metric
Specifications
|
Dimensions
Specifications
Available to Ship
1
-
{Contact your local sales office for more information.}
Cable Type
-
Connection Cable
Cable Length
-
16.4 ft
Dimensions
1
Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.