ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Print
Back
All Categories - Shop Online
>
Accessories & Peripherals
>
Cables
>
AZ Series mini Driver Connection Cables (AZM4, AZM6 Brake)
> Item # CCM100Z2ACF
Item # CCM100Z2ACF, Connection Cable (10 m)
Web Price
$238.00
Connects AZM46, AZM48, AZM66, AZM69 brake motors to AZ mini Driver (AZD-KR2D & AZD-KRED)
Unit of Measure
Imperial
Metric
Specifications
|
Dimensions
Specifications
Available to Ship
1
-
{Contact your local sales office for more information.}
Cable Type
-
Connection Cable
Cable Length
-
32.8 ft
Dimensions
1
Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.