
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
| Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- Speed Control |
Frame Size |
- 3.54 in |
Output Power |
- 90 W (1/8 HP) |
Voltage (VAC) |
- Single-Phase 100-120 VAC |
Frequency (Hz) |
- 60 |
Current |
- 2.6 A |
Shaft/Gear Type |
- Pinion Shaft (Gearhead required - sold separately) |
Type |
- Lead Wire / Cable |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CCC EN CE |
CE Marking |
- Low Voltage Directives EMC Directive |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Electromagnetic Brake |
- Not Equipped |
Insulation Resistance |
- [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. [Control Unit] 100 MΩ or more when 500 VDC megger is applied between all the pins and the case after rated operation under normal ambient temperature and humidity. |
Dielectric Strength |
- [Control Unit] Sufficient to withstand 2.3 kV at 60 Hz applied between all the pins and the case for 1 minute after rated operation under normal ambient temperature and humidity. [Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. |
Insulation Class |
- [Motor] Class B (266ºF [ 130ºC]) |
Ambient Temperature Range |
- [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Degree of Protection |
- [Motor] IP40 [Control Unit] IP10 |