
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Actuators
Actuators
| Available to Ship1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- 5-Phase |
Actuator Frame Size |
- 28 mm |
Drive Method |
- Ground Ball Screw |
Type |
- High-Resolution |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Adjusting Knob |
- Not Equipped |
Lead |
- 1 mm |
Stroke |
- 30 mm |
Actuator Connection Type |
- Connector |
Lead Wires |
- 5 |
Max. Vertical Transportable Mass |
- 3 kg |
Max. Speed |
- 24 mm/s |
Max. Thrust Force |
- 30 N |
Max. Holding Force |
- 30 N |
Resolution |
- 0.00 mm |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the motor windings and case. |
Dielectric Strength |
- Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |