Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back

The EAC Series linear actuators are quick and responsive, featuring the AZ Series absolute mechanical stepper motor and driver, and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions.

  • Equipped with battery-free absolute encoder
  • Positioning information can be known without a sensor
  • High reliability using closed loop control
  • Reduced motor heat and reduced energy consumption through high efficiency design
  • Connection Cables Required (sold separately*)

EZ LIMO

Unit of Measure

Specifications

Available to Ship1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Motorized Cylinder

Actuator Frame Size

- 2.36 in. (W) x 2.36 in. (H)  

Power Input

- AC

Guide

- Equipped

Electromagnetic Brake

- Not Equipped

Motor Location

- Reversed Motor Type

Dynamic Permissible Moment

- MP: 19.5 lb-in
MY: 19.5 lb-in
MR: 11.5 lb-in  

Static Permissible Moment

- MP: 69.0 lb-in
MY: 69.0 lb-in
MR: 26.6 lb-in  

Lead

- 0.47 in.

Stroke

- 1.97 in.

Drive Method

- Ball Screw

Max. Speed

- 23.62 in/s

Thrust

- ~44.96 lb  

Push Force

- ~89.92 lb  

Max. Horizontal Transportable Mass

- ~66.14 lb  

Repetitive Positioning Accuracy

- ±0.0008 in.

RoHS Compliant

- This product does not contain substances that exceed the regulation values in the RoHS Directive

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions

Dimensions

-
 

Performance

Performance

-
 

 

 

System

System

-
 
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.