
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Speed Control Motors
Compatible Motors (sold separately)
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- AC Motor |
Motor |
- Induction |
Frame Size |
- 2.76 in |
Output Power |
- 15 W (1/50 HP) |
Power Supply |
- Single-Phase 220/230 VAC |
Frequency (Hz) |
- 60 50 |
Current |
- 0.23 A |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Output Shaft Diameter |
- 6 mm |
Electromagnetic Brake |
- Not Equipped |
Permissible Torque |
- 1.063 lb-in 1.106 lb-in [50 Hz] |
Variable Speed Range (r/min) |
-
90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 9 lb0.79 in. from Shaft End = 13.5 lb |
Permissible Axial Load |
- Half of motor mass or less. |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- c-UL CCC CE |
CE Marking |
- Low Voltage Directives EMC Directive |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. |
Temperature Rise |
- A heat sink (4.92 x 4.92 in., 0.20 in thick, aluminum) is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity. |
Overheat Protection Device |
- Built-in Thermal Protector (automatic return type) |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% max. (Non-condensing) |
Altitude |
- Max. of 1000 m (3300 ft.) above sea level |
Thermal Class |
- 130 (B) |
Degree of Protection |
- IP20 |