
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Drivers
| Available to Ship1 | - {Contact your local sales office for more information.} |
Power Supply |
- 24 VDC |
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Number of Speed Settings |
- 2-speed operation is possible |
Multi-Speed Setting Method |
-
External speed potentiometer or external DC voltage: 0 to 5 VDC, 1 mA min VR1 |
Acceleration/Deceleration Time |
-
0.1 to 12.0 s (Factory setting: 0.1 s) VR2 |
I/O Functions |
-
Direct Input Method: C-MOS Negative Logic Input Point: 5 Points Initial Assignment: START/STOP, RUN/BRAKE, FWD/REV, M0, ALM-RST Direct Output Method: Transistor and open-collector output Point: 2 Points Initial Assignment: SPEED-OUT, ALM-B |