Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

BLH Series Driver

Unit of Measure

Specifications

Available to Ship1 - {Contact your local sales office for more information.}

Power Supply

- 24 VDC

Speed Control Method (Select one of the following)

- Digital (MEXE02 support software) Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Driver Functions

Number of Speed Settings

- Operating data for up to 8 speeds can be set. (When using digital setting, i.e. MEXE02 support software)

Multi-Speed Setting Method

- Digital (MEXE02 support software)
External analog setting device (external speed potentiometer or external DC voltage) or PWM input
VR1
VR2

Acceleration/Deceleration Time

- 0.1 to 15.0 (Factory setting: 0.5 s)
Digital (MEXE02 support software)
VR1
VR2

Torque Limiting

- 0 to 200% (Factory setting: 200%)
Digital (MEXE02 support software)
External analog setting device (external speed potentiometer or external DC voltage) or PWM input
VR1
VR2

I/O Functions

- Direct Input
Method: C-MOS Negative Logic Input
Point: 6 Points
Initial Assignment: START/STOP, RUN/BRAKE, FWD/REV, M0, M1, ALMREST

Direct Output
Method: Transistor and open-collector output
Point: 4 Points
Initial Assignment: SPEED-OUT, ALM-B, TLC, DIR

Dimensions


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.