
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Inverters
Inverters
| Lead Time1 | - {Contact your local sales office for more information.} |
Nominal Motor HP |
- 1/4 HP |
Power Supply |
- Single-Phase 200 to 240 V, 50/60 Hz |
Voltage / Frequency Variations (Input) |
- Voltage: +10 to -10%, Frequency: +5 to -5% |
Rated Current (Input) |
-
2.0 A (with DCR) 3.3 A (without DCR) |
Required Power Supply Capacity (Input) |
- 0.4 kVA |
Rated Capacity (Output) |
- 0.57 kVA |
Rated Voltage (Output) |
- Three-Phase 200 to 240V (With AVR) |
Rated Current (Output) |
- 1.5 A (1.4 A) |
Overload Capability (Output) |
-
150% of rated current for 1 min 150% of rated current for 1 min or (200% of rated current for 0.5s (For rated current in parenthesis) |
Rated Frequency (Output) |
- 50, 60 Hz |
Maximum Output Frequency |
-
Adjustable up to 400 Hz. However, when using with Oriental Motor or Brother Gearmotors, limit the motor output speed to 120 Hz (3,600 r/min). |
Torque % (Braking) |
- 150 |
DC Injection Braking (Brake) |
- Starting Frequency: 0.0 to 60.0 Hz, Braking time: 0.0 to 30.0s, Braking level: 0 to 100% |
Motor Control Method |
-
Induction Motor: V/f, Dynamic Torque Vector, Slip Comp, Auto-Torque Boost, Automatic Energy Savings Synchronous Motor (PMAC): Sensorless Magnetic Positioning [speed control range: 10% of base frequency and up] |
Protocol |
- Modbus RTU Mode / RS-485 Port |
Analog Inputs |
-
0 to +10 VDC 0 to 20mA or 4 to 20 mA |
Digital Inputs |
- Qty 5: Programmable |
Input Power Supply |
- 24 VDC 50 mA Max |
Analog Outputs |
- Qty 1: 0 to +10VDC, User Selectable Proportional Analog Signal Functionality |
Digital Outputs |
-
Qty 1: Form C (1N.O. & 1N.C.) Dry Contacts Rated 0.3A at 230V Max, User Selectable Functionality Qty 1: Transistor Output Rated 50mA at 27Vdc Max, User Selectable Functionality |
Applicable Safety Standards |
- UL508C, EN 61800-5-1:2007 |
Enclosure |
- IP20 (IEC 60529:1989) / UL open type (UL50) |
Cooling Method |
- Natural Cooling |
Ambient Temperature |
-
+14 to +122ºF (-10 to +50ºC) - UL Open Type +14 to +104ºF (-10 to +40ºC) - UL Type 1 |
Storage Temperature |
- -13 to +158ºF (-25 to +70ºC) |
Humidity |
- 5% to 95% With No Condensation |
Altitude |
- 0 to 3,300 ft. (1,000 m) Without Derating, Derate Output Current for Higher Altitudes per User's Manual |