Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back

This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.

  • Large-diameter hollow output table
  • To use with servo motors from various manufacturers
Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Frame Size

- 5.12 in

Output Table Supporting Bearing

- Cross-Roller Bearing

Permissible Torque

- 88.5 lb-in

Max Instantaneous Torque

- 132.76 lb-in

Permissible Speed (r/min)

- 5500

Gear Ratio (X:1)

- 18 :1

Lost Motion

- 3 arcmin (0.05˚)

Permissible Thrust Load

- 449.6 lb

Permissible Moment Load

- 1416 lb-in

Runout of Output Table Surface

- 0.00059 in.

Runout of Output Table Inner (Outer) Diameter

- 0.00059 in.

Parallelism of Output Table

- 0.00118 in.

Degree of Protection

- IP40 (Excluding motor mounting parts)

Ambient Temperature (Actuator)

- 0 ~ +40ºC (+32 ~ 104ºF)(non-freezing)

Ambient Humidity

- 85 % or less (non-condensing)

Operating Atmosphere

- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

Performance


 


 


 


 

Product Number


 

Servo Motor Combination Recommendation


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.