ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Brother Gearmotors |
Mount |
- Foot Mount |
Input Flange |
- NEMA 56C |
Input Power |
- 1/2 HP |
Shaft/Gear Type |
- Right-Angle Solid Shaft Gearhead |
Gear Ratio (X:1) |
- 200 :1 |
Shaft Arrangement |
- Double Shaft |
Output Shaft Diameter |
- 1-1/4 in. |
Output Shaft Speed (1800 r/min input) |
- 9 |
Maximum Input Speed |
- 3600 |
Torque (1800 r/min input) |
- 3269 lb-in |
Torque at Maximum Input Speed (3600 r/min) |
- 2179 lb-in |
Overhung Load (OHL) |
- 924 lbs |
Type (Brother) |
- H2 |
Frame (Brother) |
- 32 |