Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back

The DH Series is a line of products that combine a hollow flange with 5-phase stepper motor for applications that are sensitive to vibration or noise. It retains the ease of use of an open loop stepper motor while also allowing for precise positioning in a compact and lightweight design.

  • Reduce design time
  • Parts cost reduction
  • Reduce assembly man-hours
  • Reduced time for precision adjustment
  • Reduce maintenance time
  • Requires CVD 5-Phase Stepper Motor Drivers
Unit of Measure

Specifications

Lead Time1 - Contact your local sales office for more information

Frame Size

- 1.65 in

Diameter of Hollow Section

- 0.39 in

Power Supply

- 24 VDC

Electromagnetic Brake

- Not Equipped

Max. Holding Torque

- 1.55 lb-in

Holding Torque at Standstill

- 12.32 oz-in

Rotor Inertia

- 1.39 oz-in²

Rated Current

- 0.75 A/phase

Basic Step Angle

- 0.72°

Stop Position Accuracy

- ±0.11˚

Repetitive Positioning Accuracy (arc sec)

- ±0.05˚

Permissible Axial Load

- 33.7 lb

Permissible Moment Load

- 56.6 oz-in

Runout of Output Table Surface

- 0.00197 in.

Runout of Output Table Inner (Outer) Diameter

- 0.00197 in.

Thermal Class

- 130(B)

Insulation Resistance

- The measured value is 100 MΩ or more when a 500 VDC megger is applied between the following locations: Between case and motor windings

Dielectric Strength

- Sufficient to withstand the following for 1 minute: Between case and motor windings: 1.0 kVAC, 50 Hz or 60 Hz

Ambient Temperature Range

- 0 to +40˚C (+32 to +104 °F) (Non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)

Operating Atmosphere

- No corrosive gas or dust. No water or oil.

Degree of Protection

- IP20

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Performance


 

 

Dimensions


 

Product Number


 

System


 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.