Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back

OVR Small Robots

The OVR Series Articulated 5-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

  • Compact and lightweight
  • Transportable mass 1 kg
  • Can be combined with an electric linear slide for horizontal travel

Articulated Small Robots OVR

Small Robots OVR

Small Robots OVR

Small Robots OVR

Small Robots OVR

OVR Robots

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- OVR

Robot Configuration

- Articulated

Number of Axes

- 5-Axis

Max. Vertical Reach

- 736 mm (Upward)  

Max. Horizontal Reach

- 569 mm / 480 mm (Downward)  

Power Supply

- DC

Transportable Mass

- 1 kg  

Input Voltage (V)

- 24 VDC

Standard Cycle Time (sec)

- 0.7 (The time required to move back and forth between 2 points, height 25 mm and width 300 mm, with a 1 kg load. The Cycle time for using the Oriental Motor robot controller.)

Moving Range - S-axis (Swiveling)

- ±170 deg (This is the operating range from the installation origin posture where the positioning pin is inserted into the origin pin hole.)

Moving Range - L-axis (Lower arm)

- −59~+108 deg (This is the operating range from the installation origin posture where the positioning pin is inserted into the origin pin hole.)

Moving Range - U-axis (Upper arm)

- −134~+150 deg (This is the operating range from the installation origin posture where the positioning pin is inserted into the origin pin hole.)

Moving Range - Bp-axis (Vertical wrist oscillation)

- −90~+160 deg (This is the operating range from the installation origin posture where the positioning pin is inserted into the origin pin hole.)

Moving Range - T-axis (Wrist rotation)

- ±360 deg (when MRC Controller is used)
This is the operating range from the installation origin posture where the positioning pin is inserted into the origin pin hole

Repetitive Positioning Accuracy

- Based on the specification values of each axis reducer = ±0.05 mm

Permissible Inertia (Wrist rotation axis)

- 0.069 kgm²  

Chassis Mass

- 11.5 kg  

Installation Type

- Ceiling mounting Floor mounting

California Proposition 65

-

⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

 

System


 

Product Number


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.