
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Fan Kits
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Centrifugal Blower |
Impeller Diameter |
- 3.94 in. |
Power Supply |
- Single-Phase 200/220/230 VAC |
Current (A) |
-
0.25 [200 VAC, 50 Hz] 0.30 [200/220/230 VAC, 60 Hz, 230 VAC, 50 Hz] |
Speed (r/min) |
-
2750 [200/230 VAC, 50 Hz] 3100 [200 VAC, 60 Hz] 3200 [220 VAC, 60 Hz] 3250 [230 VAC, 60 Hz] |
Max. Air Flow |
-
81.2 CFM [200 VAC, 50 Hz] 84.7 CFM [230 VAC, 50 Hz] 91.8 CFM [200 VAC, 60 Hz] 95.3 CFM [220/230 VAC, 60 Hz] |
Max. Static Pressure |
-
0.826 inH2O [200/230 VAC, 50 Hz] 1.22 inH2O [200/220/230 VAC, 60 Hz] |
Noise Level |
-
61 dB (A) [200/230 VAC, 50 Hz] 64 dB (A) [200 VAC, 60 Hz] 65 dB (A) [220/230 VAC, 60 Hz] |
Components |
-
MB1040-D (Fan Unit) PAS4B (Mounting Bracket) FLB10 (Filter) M5 x 20 mm (0.79 in.) (Mounting Screws) |
Fan Kit |
- Fan, Filter, Mounting Bracket, Mounting Screws |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Operating temperature, open: 248ºF ± 9ºF (120ºC ± 5ºC), close: 170.6ºF ± 27ºF (77ºC ±15ºC) Built-in thermal protector (automatic reset type) |
Ambient Temperature Range |
- 14ºF ~ 122ºF (-10ºC ~ 50ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |