
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Fan Kit
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Centrifugal Blower |
Impeller Diameter |
- 6.30 in. |
Power Supply |
- Single-Phase 100/110/115 VAC |
Current (A) |
-
2.6 [100 VAC, 50 Hz] 3.7 [100/110/115 VAC, 60 Hz] |
Speed (r/min) |
-
2750 [100 VAC, 50 Hz] 3100 [100 VAC, 60 Hz] 3200 [110/115 VAC, 60 Hz] |
Max. Air Flow |
-
282 CFM [100 VAC, 50 Hz] 318 CFM [100/110/115 VAC, 60 Hz] |
Max. Static Pressure |
-
1.96 inH2O [100 VAC, 50 Hz] 2.75 inH2O [100/110/115 VAC, 60 Hz] |
Noise Level |
-
76 dB (A) [100 VAC, 50 Hz] 80 dB (A) [100/110/115 VAC, 60 Hz] |
Components |
-
MB1665-B (Fan Unit) PAS5A (Mounting Bracket) M6 x 25 mm (0.98 in.) (Mounting Screws) |
Fan Kit |
- Fan, Mounting Bracket, Mounting Screws |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class B (266ºF [130ºC]) |
Overheat Protection |
-
Built-in thermal protector (automatic reset type) Operating temperature, open: 266ºF±9ºF (130ºC±5ºC), close: 181.4ºF±27ºF (83ºC±15ºC) |
Ambient Temperature Range |
- 14ºF ~ 122ºF (-10ºC ~ 50ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |