Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Cross Flow fans employ a specifically designed blade to create parallel air movement that reaches even distant objects in a wide, uniform pattern. These fans provide right-angle airflow and rectangular shape, allowing for installation in corners and space savings in applications such as circuit board cooling and air curtains.
  • Left-mounted motor
Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- ORIX®

Fan Type

- Cross Flow

Frame Size

- 3.54 in

Impeller Length

- 11.81 in.

Motor Mount

- Left

Power Supply

- Single-Phase 200/220/230 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.2 A [200/230 VAC, 50 Hz] 0.25 A [200/220/230 VAC, 60 Hz]

Speed (r/min)

- 2500 [200 VAC, 50 Hz]
2700 [200 VAC, 60 Hz]
2700 [230 VAC, 50 Hz]
2950 [220 VAC, 60 Hz]
3000 [230 VAC, 60 Hz]

Max. Air Flow

- 212 CFM [200 VAC, 50 Hz]
219 CFM [200 VAC, 60 Hz]
219 CFM [230 VAC, 50 Hz]
233 CFM [220 VAC, 60 Hz]
240 CFM [230 VAC, 60 Hz]  

Max. Static Pressure

- 0.297 inH2O [200 VAC, 50 Hz]
0.313 inH2O [230 VAC, 50 Hz]
0.413 inH2O [200 VAC, 60 Hz]
0.425 inH2O [220/230 VAC, 60 Hz]  

Noise Level

- 58 dB (A) [200 VAC, 50 Hz]
60 dB (A) [200 VAC, 60 Hz]
60 dB (A) [230 VAC, 50 Hz]
62 dB (A) [220 VAC, 60 Hz], 63 dB (A) [230 VAC, 60 Hz]

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in thermal protector (automatic reset type)
Operating temperature, open: 248ºF±9ºF (120ºC±5ºC), close: 170.6ºF±27ºF (77ºC±15ºC)

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Dimensions


 

Airflow


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.