
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Fan Kit
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Axial Flow |
Frame Size |
- 6.30 in |
Thickness |
- 2.44 in. |
Power Supply |
- Single-Phase 110/115 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
-
0.45 A [100 VAC, 50 Hz] 0.44 A [100 VAC, 60 Hz] 0.46 A [110 VAC, 60 Hz] 0.48 A [115 VAC, 60 Hz] |
Function |
- Low Speed Alarm - Normally Open |
Connection Type |
- Terminal Box |
Speed (r/min) |
-
2800 [100 VAC, 50 Hz] 3250 [100 VAC, 60 Hz] 3300 [110/115 VAC, 60 Hz] |
Max. Air Flow |
-
219 CFM [100 VAC, 50 Hz] 258 CFM [100/110/115 VAC, 60 Hz] |
Max. Static Pressure |
-
0.509 inH2O [100 VAC, 50 Hz] 0.63 inH2O [100/110/115 VAC, 60 Hz] |
Noise Level |
-
49 dB (A) [100 VAC, 50 Hz] 52 dB (A) [100 VAC, 60 Hz] 53 dB (A) [110/115 VAC, 60 Hz] |
Components |
-
MRE16-BAH (Fan Unit) FG16D (Finger Guard) Connection Cable M5 x 20mm (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Mounting Screws |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Alarm Type |
- Contact |
Alarm Activation Speed |
- 1800 ± 300 r/min |
Output Mode |
- Relay output |
Output Condition |
-
Normal operation: Contact OFF Alarm output: Contact ON |
Maximum Rating |
-
Contact capacity Resistive load max. 10 VA (max. 100 V/max. 0.5 A) Minimum load 5 VDC 1 mA (Design your circuit to operate at 0.5 mA max.) |
Delay Function |
- None (External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min.) |
Circuit Connection |
-
![]() Circuit Connection |