
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Axial Fan |
Frame Size |
- 7.87 in |
Thickness |
- 3.54 in. |
Power Supply |
- Three-Phase 220/230 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
-
0.25 A [200 VAC, 50 Hz] 0.33 A [200 VAC, 60 Hz] 0.31 A [220/230 VAC, 60 Hz] |
Function |
- None |
Connection Type |
- Connector |
Speed (r/min) |
-
2850 [200 VAC, 50 Hz] 3350 [200 VAC, 60 Hz] 3400 [220/230 VAC, 60 Hz] |
Max. Air Flow |
-
466 CFM [200 VAC, 50 Hz] 547 CFM [200 VAC, 60 Hz] 564 CFM [220/230 VAC, 60 Hz] |
Max. Static Pressure |
-
0.886 inH2O [200 VAC, 50 Hz] 1.06 inH2O [200 VAC, 60 Hz] 1.16 inH2O [220 VAC, 60 Hz] 1.20 inH2O [230 VAC, 60 Hz] |
Noise Level |
-
56 dB (A) [200 VAC, 50 Hz] 60 dB (A) [200 VAC, 60 Hz] 61 dB (A) [220/230 VAC, 60 Hz] |
Fan Kit |
- Fan Only |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Alarm Type |
- Electronic |
Alarm Activation Speed |
- 1800 ± 300 r/min |
Output Mode |
- Open-collector output |
Output Condition |
-
Normal operation: L level (Internal transistor ON) Alarm output: H level (Internal transistor OFF) |
Maximum Rating |
-
Maximum applied voltage: 30 VDC max. Maximum current: 15 mA max. |
Delay Function |
-
Built-in starting delay time: 10 sec. max. (The alarm function starts monitoring within 10 seconds after the power is turned on.) |
Circuit Connection |
-
![]() Circuit Connection |