Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
The BLH Series combines a slim, high-power brushless PM motor with a 24 VDC board-type driver to meet your space-saving needs. Speed control range is 100 to 3000 r/min.
  • Analog Driver type
  • Increased performance (higher torque and reduced noise)

Motor, Driver Power Cable and I/O cable required (*sold separately)

Compatible Motors (sold separately)

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Motor Type

- Brushless PM Motor

Motor Frame Size

- 1.65 in.

Output Power

- 30 W (1/25 HP)

Power Input

- DC

Shaft/Gear Type

- Spur Gear (Centered Shaft)

Gear Ratio (X:1)

- 10 :1

Output Shaft Diameter

- 8 mm

Rated Torque

- 7.6 lb-in

Type

- Connector

Electromagnetic Brake

- Not Equipped

Variable Speed Range (r/min)

- 8 ~ 300

Permissible Load Inertia

- *When instantaneous stop or instantaneous bi-directional operation is performed = 18.6 oz-in²270 oz-in²

Permissible Radial Load

- 18 lb

Permissible Axial Load

- 9.0 lb

RoHS Compliant

- Yes

Safety Standards

- UL CSA

CE Marking

- EMC Directives

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

- [Motor] IP65 (excluding connectors)

Speed-Torque


 

Dimensions


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.