
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Compatible Motors
Compatible Motors
End Effectors
Compatible Motors
| Lead Time1 | - {Contact your local sales office for more information.} |
Actuator Frame Size |
- 36 mm |
Finger Type |
- 2-Finger Type |
Cover |
- Equipped |
Input Power |
- DC |
Maximum Grip Force |
- 7 N |
Repetitive Positioning Accuracy (mm) |
- ±0.02 |
Backlash |
- 0.2 mm (each side) |
Stroke |
- 15 mm (7.5 mm each side) |
Maximum Speed |
- 156 mm/s (78 mm/s each side) |
Maximum Acceleration |
- 20 m/s2 (10 m/s2 each side) |
Push Speed |
- 20 mm/s (10 mm/s each side) |
Minimum Travel Amount |
- 0.02 mm (0.01 mm each side) |
Permissible Load |
- 2 N |
Static Permissible Moment Load |
-
MP: 0.7 N·m MY: 0.2 N·m MR: 0.2 N·m |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
- Class B [130ºC (266ºF)] |
Insulation Resistance |
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 0.5 kVAC 50 Hz or 60 Hz |
Ambient Temperature |
- 0 ~ 40ºC (32 ~ 104ºF) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Operating Atmosphere |
- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids. |