Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
The PKE series hybrid stepper motors are designed to provide high performance and energy savings. To achieve constant maximum torque output with lower heat generation and save energy, the motor losses have been substantially reduced allowing them to be operated for longer hours at high speed which is not possible with conventional stepper motors. For use with RKII Series Drivers.
  • Constant Duty
  • Low Noise, Low Vibration

Compatible Motors

Compatible Motors

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Frame Size

- 2.36 in

Motor Length

- 1.91 in.

Speed-Torque Characteristics

-
 

Holding Torque

- 73 oz-in

Type

- Standard

Shaft/Gear Type

- Round Shaft with Flat (No Gearhead)

Encoder

- Not Equipped

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Power Input

- AC

Current

- 0.75 A

Step Angle

- 0.72 °

Rotor Inertia

- 0.88 oz-in²

Permissible Overhung Load

- 0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 66 lb

Permissible Thrust Load

- 1.55 lb

Shaft Runout

- 0.002 in (0.05 mm) T.I.R.

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Stop Position Accuracy

- ±5 arc minutes (±0.084º)

Radial Play

- 0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)

Axial Play

- 0.003 in (0.075 mm) max. of 2.2 lb. (10 N)

RoHS Compliant

- Yes

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the following places:
Case - Motor windings

Dielectric Strength (Motor)

- Sufficient to withstand the following for 1 minute:
Case - Motor windings 1.5 kVAC 50 Hz or 60 Hz

Degree of Protection

- IP20

Ambient Temperature Range

- +14 ~ +122ºF (-10 ~ +50ºC) (non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)

Operating Atmosphere

- No corrosive gases, dust. Avoid contact with water or oil.

General Specifications

Temperature Rise

- Temperature rise of the windings is 144ºF (80ºC) or less. Measured at rated current, at standstill, five phases energized measured (by resistance change method).

Dimensions


 

Speed-Torque


 

Connection


 

System


 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.