Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back

The Rotary Encoder is a small, thin, and lightweight standalone magnetic incremental encoder that can be installed in tight spaces.

  • Outer Diameter 40 mm
  • Incremental Type
  • Hollow shaft, line driver output
Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Mounting Size

- 1.57 in

Output Shaft Type

- Hollow Shaft

Resolution (P/R)

- 1000

Output Type

- Incremental

Output

- Line Driver

Output Signals

- Phase A, Phase B, Phase Z: 3 Channels

Output Circuit

-
 

Max. Draw Current

- 20 mA

Output Voltage (High)

- 2.5 VDC min

Output Voltage (Low)

- 0.5 VDC max.

Response Frequency (kHz)

- 200 kHz max.

Power Supply

- 5 VDC ± 10%

Current Consumption

- 30 mA max.

Angular Accuracy

- ±0.36˚

Vibration

- 10~55 Hz Full amplitude 1.5 mm X, Y, Z; 2 hours for each direction

Shock

- 490 m/s2 11 ms X, Y, Z directions; 3 times each

Inertia

- 0.032258 oz-in²

Permissible Radial Load

- 6.74 lb

Permissible Axial Load

- 4.5 lb

Max Speed (rpm)

- 6000 r/min (Max. Response Frequency)

Mass

- 2.05 oz

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Ambient Temperature

- -10 to + 85 ° C (non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)

Altitude

- Up to 1000 m above sea level

Degree of Protection

- IP20

Operating Atmosphere

- No corrosive gases or dust. The product should not be exposed to water, oil or other liquids.

Insulation Resistance

- 100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the frame.

Dielectric Strength

- Sufficient to withstand 0.5 kVAC at 50/60 Hz applied between the power supply terminal and the frame for 1 minute.

Performance


 

Dimensions


 

Product Number


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.