Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
These AC Axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
  • Includes 3.3 ft. (1 m) plug cord
Unit of Measure

Specifications

Available to Ship1 - {Contact your local sales office for more information.}

Fan Type

- Axial Fan

Frame Size

- 4.72 in

Thickness

- 1.5 in.

Power Supply

- Single-Phase 100 ~ 240 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.08 A

Function

- None

Connection Type

- Plug

Plug Cord

- 3.3 ft (1 m)

Speed (r/min)

- 3250

Max. Air Flow

- 106 CFM  

Max. Static Pressure

- 0.337 inH2O  

Noise Level

- 42 dB (A)

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Alarm Specifications

Alarm

- None

Dimensions


 

 

Airflow


 

Connection


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.