|
Lead Time1
|
-
{Contact your local sales office for more information.}
|
Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Frame Size
|
-
2.36 in
|
Motor Length
|
-
4.67 in.
|
Driver Voltage Input Power
|
-
DC
|
Speed-Torque Characteristics
|
-

|
Holding Torque
|
-
495 oz-in
|
Holding Torque at Motor Standstill
|
-
354 oz-in
|
Type
|
-
Mechanical Absolute Encoder
|
Shaft/Gear Type
|
-
Planetary Gear, Non-Backlash
|
Gear Ratio (X:1)
|
-
5 :1
|
Lost Motion
|
-
2 arcmin or less (±0.105 N·m)
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Connection Type
|
-
Connector
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.072 °/Pulse
|
Permissible Speed Range (r/min)
|
-
0 ~ 600
|
Rotor Inertia
|
-
2 oz-in²
|
Stop Position Accuracy
|
-
±3 arc minutes (±0.05º)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 54 lb 0.2 in. from Shaft End = 58.5 lb 0.39 in. from Shaft End = 62.9 lb 0.59 in. from Shaft End = 67.4 lb 0.8 in. from Shaft End = 74.2 lb
|
Permissible Thrust Load
|
-
45 lb
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
UL
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
California Proposition 65
|
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
|
Insulation Resistance
|
-
100 MΩ or more when 500 VDC megger is applied between the following places: Between case and motor windings
|
Dielectric Strength
|
-
Sufficient to withstand the specified voltage applied between the following places for 1 minute: Between case and motor windings: 1.0 kVAC 50/60 Hz
|
Ambient Temperature
|
-
0 to +40 °C [+32 to +104 °F] (non-freezing) *Based on measurement conditions of Oriental Motor
|
Ambient Humidity
|
-
85% or less (Non-condensing)
|
Operating Atmosphere
|
-
No corrosive gas or dust. No exposure to oil.
|
Degree of Protection
|
-
IP66 when connecting the connection cable (excluding the mounting surface and connector on the driver side of the connection cable) *Do not install the product underwater or under high water pressure.
|