Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Low-speed synchronous motors rotate at a speed proportional to and accurately synchronized with the frequency of the power supply. A fluctuation in load does not affect the rotation speed.
  • Low-Speed Synchronous Rotation
  • Superb Starting, Stopping and Reversing Characteristics
  • Precise Positioning
Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- VEXTA®

Motor Type

- Low-Speed Synchronous

Frame Size

- 1.65 in

Power Supply

- Single-Phase 100-115 VAC

Frequency (Hz)

- 60 50

Current

- 0.043 A [100 VAC, 50 Hz] 0.046 A [100 VAC, 60 Hz] 0.053 A [115 VAC, 60 Hz]

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 30 :1

Output Shaft Diameter

- 5 mm

Rated Torque

- 3 lb-in  

Rated Speed (rpm)

- 2.4 [60 Hz] 2 [50 Hz]

Permissible Load Inertia

- 220 oz-in²

Permissible Overhung Load

- 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.3 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb

Permissible Thrust Load

- 3.3 lb

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when the megger reading between the windings and the case is 500 VDC.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 60 Hz applied between the windings and the case for 1 minute.

Temperature Rise

- 99ºF (55ºC) or less as measured by thermometer method after rated operation.

Insulation Class

- Class E {248°F (120°C)]

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Dimensions


 

Capacitor


 

Connection


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.