Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
The DR Series uses the AZ Series equipped with the Absolute Sensor for the driving motor. The Absolute Sensor is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment.
  • Low Vibration
  • High Positioning Accuracy
  • Reliable Design and Structure
*Connection cables required (sold separately)

Specifications

Available to Ship1 - {Contact your local sales office for more information.}

Motor Type

- AZ Series with Absolute Sensor

Actuator Frame Size

- 20 mm

Drive Method

- Precision Ball Screw

Type

- Table Type

Guide

- Equipped

Cable Direction

- Down

Mount

- Flange Mount

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Not Equipped

Ball Screw Cover

- Not Equipped

Lead

- 1 mm

Stroke

- 25 mm

Max. Vertical Transportable Mass

- 1 kg

Max. Horizontal Transportable Mass

- 0.5 kg

Max. Speed

- 20 mm/s

Max. Thrust Force

- 15 N

Max. Holding Force

- 15 N

Repetitive Positioning Accuracy

- Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm

Lost Motion

- 0.02 mm max.

Minimum Travel Amount

- 0.001 mm

Maximum Load Moment

- MP: 0.1 N·m
MY: 0.05 N·m
MR: 0.15 N·m  

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

- Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Dimensions


 

Positioning


 

 

 

 

Product Number


 

System


 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.