Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
30-minute rated motors designed for application where instantaneous reversal of direction is frequently required.
  • Optimal for bi-directional operation
  • Conform to safety standards and global power supply voltages
Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- Oriental Motor®

Motor Type

- Reversible

Frame Size

- 3.54 in

Output Power

- 60 W (1/12 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Current

- 1.27 A

Shaft/Gear Type

- Round Shaft (No Gearhead)

Output Shaft

- Metric

Output Shaft Diameter

- 12 mm

Type

- Lead Wire

Electromagnetic Brake

- Not Equipped

Rated Torque

- 3.563 lb-in  

Rated Speed (rpm)

- 1450

Permissible Overhung Load

- 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb

Permissible Thrust Load

- Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass.

RoHS Compliant

- Yes

Safety Standards

- UL CSA CCC EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to aluminum heat radiation plate (7.87 in. x 7.87 in.) [0.20 in. (thickness)].

Insulation Class

- Class B (266ºF [130ºC])

Overheat Protection

- Built-in thermal protector (Automatic return type). Operating temperature, open: 266°F ± 9°F (130°C ± 5°C) close: 185°F ± 36°F (85°C ± 20°C)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- IP20

Dimensions


 

Capacitor


 

Connection


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.