Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
These motors are coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load.
  • Power off activated type electromagnetic brake
  • Conforms to safety standards and global power supply voltages
Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- Oriental Motor®

Motor Type

- Electromagnetic Brake - Reversible

Frame Size

- 3.54 in

Output Power

- 60 W (1/12 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Current

- 1.24 A

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft

- Metric

Output Shaft Diameter

- 17 mm

Type

- Lead Wire

Electromagnetic Brake

- Equipped

Rated Torque

- 177 lb-in  

Rated Speed (rpm)

- 18

Permissible Load Inertia

- 15000 oz-in²

Permissible Overhung Load

- 0.39 in. from gearhead mounting surface = 126 lb0.79 in. from gearhead mounting surface = 112 lb

Permissible Thrust Load

- 56 lb

Components

- 5GE100RH, GE Gearhead Right-Angle Hollow Shaft (100:1) ($271.00)
5RK60GE-AW2MU, 60 W (1/12 HP) World K Series AC Motors Electromagnetic Brake - Reversible Pinion Shaft Motor (Single-Phase 110/115 VAC) ($371.00)

RoHS Compliant

- Yes

Safety Standards

- UL CSA CCC EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead.

Insulation Class

- Class B (266ºF [130ºC])

Overheat Protection

- Built-in thermal protector (Automatic return type). Operating temperature, open: 266°F ± 9°F (130°C ± 5°C) close: 185°F ± 36°F (85°C ± 20°C)

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- IP40

Brake Specifications

Voltage (Brake)

- Single-Phase 110/115 VAC

Current (Brake)

- 0.13 A

Input

- 10 W

Static Friction Torque

- 71 oz-in

Dimensions


 

 

Capacitor


 

Connection


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.