Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
dgr85r36-azakhr-img

αSTEP

The DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
Unit of Measure
1 

Item #

Frame Size

Power Supply

Gear Ratio (X:1)

Motor Location

Cable Direction

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

CAD

DGR85R36-AZAKHD - 3.35 in - DC Input - 36 :1 - Horizontal Mount - Down - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 -
DGR85R36-AZAKHL - 3.35 in - DC Input - 36 :1 - Horizontal Mount - Left - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 -
DGR85R36-AZAKHR - 3.35 in - DC Input - 36 :1 - Horizontal Mount - Right - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 -
DGR85R36-AZAKHU - 3.35 in - DC Input - 36 :1 - Horizontal Mount - Up - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 -
Unit of Measure
1