Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Flexible Couplings

Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.

  • No Backlash
  • High Strength
  • A spider controls the vibration generated by the motor
Unit of Measure
1 2 3 4 5 

Item #

Outer Diameter

Length

Normal Torque

Shaft Hole Diameter d1

Shaft Hole Diameter d2

Web Price

MCL20F03F03 - 0.79 in - 1.14 in - 44 lb-in - 0.19 in - 0.19 in $44.00
MCL20F03F04 - 0.79 in - 1.14 in - 44 lb-in - 0.19 in - 0.25 in $44.00
MCL20F03F05 - 0.79 in - 1.14 in - 44 lb-in - 0.19 in - 0.31 in $44.00
MCL2006F03 - 0.79 in - 1.14 in - 44 lb-in - 0.24 in - 0.19 in $44.00
MCL2006F04 - 0.79 in - 1.14 in - 44 lb-in - 0.24 in - 0.25 in $44.00
MCL2006F05 - 0.79 in - 1.14 in - 44 lb-in - 0.24 in - 0.31 in $44.00
MCL20F04F04 - 0.79 in - 1.14 in - 44 lb-in - 0.25 in - 0.25 in $44.00
MCL20F04F05 - 0.79 in - 1.14 in - 44 lb-in - 0.25 in - 0.31 in $44.00
MCL20F05F05 - 0.79 in - 1.14 in - 44 lb-in - 0.31 in - 0.31 in $44.00
MCL2008F04 - 0.79 in - 1.14 in - 44 lb-in - 0.32 in - 0.25 in $44.00
MCL2008F05 - 0.79 in - 1.14 in - 44 lb-in - 0.32 in - 0.31 in $44.00
MCL30F04F05 - 1.18 in - 1.71 in - 110 lb-in - 0.25 in - 0.31 in $62.00
MCL30F05F05 - 1.18 in - 1.71 in - 110 lb-in - 0.31 in - 0.31 in $62.00
MCL30F05F06 - 1.18 in - 1.71 in - 110 lb-in - 0.31 in - 0.38 in $62.00
MCL3008F04 - 1.18 in - 1.71 in - 110 lb-in - 0.32 in - 0.25 in $62.00
MCL3008F05 - 1.18 in - 1.71 in - 110 lb-in - 0.32 in - 0.31 in $62.00
MCL3008F06 - 1.18 in - 1.71 in - 110 lb-in - 0.32 in - 0.38 in $62.00
MCL30F06F06 - 1.18 in - 1.71 in - 110 lb-in - 0.38 in - 0.38 in $62.00
MCL30F06F08 - 1.18 in - 1.71 in - 110 lb-in - 0.38 in - 0.50 in $62.00
MCL3010F05 - 1.18 in - 1.71 in - 110 lb-in - 0.39 in - 0.31 in $62.00
MCL3010F06 - 1.18 in - 1.71 in - 110 lb-in - 0.39 in - 0.38 in $62.00
MCL3010F08 - 1.18 in - 1.71 in - 110 lb-in - 0.39 in - 0.50 in $62.00
MCL3012F05 - 1.18 in - 1.71 in - 110 lb-in - 0.47 in - 0.31 in $62.00
MCL3012F06 - 1.18 in - 1.71 in - 110 lb-in - 0.47 in - 0.38 in $62.00
MCL3012F08 - 1.18 in - 1.71 in - 110 lb-in - 0.47 in - 0.50 in $62.00
Unit of Measure
1 2 3 4 5