ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
These AC Axial flow fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Web Price |
|---|---|---|---|---|---|---|---|---|
| EMU1238 | - 4.72 in | - 1.5 in. | - Single-Phase 100 ~ 240 VAC | - None | - Plug | - 106 CFM | - 0.337 inH2O | $82.00 |