Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Flexible Couplings

Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.

  • No Backlash
  • High Strength
  • A spider controls the vibration generaed by the motor
Unit of Measure
1 

Item #

Item Name

Coupling Series

Driven Shaft Diameter

Outer Diameter

Length

Normal Torque

Inertia

Web Price

MCL4012F10 - Flexible Coupling (12 mm to 5/8 in.) - MCL - 12 mm - 1.57 in - 2.52 in - 220 lb-in - 1.97 oz-in2 $92.00
MCL40F08F10 - Flexible Coupling (1/2 in. to 5/8 in.) - MCL - 1/2 in. - 1.57 in - 2.52 in - 220 lb-in - 1.97 oz-in2 $92.00
MCL4014F10 - Flexible Coupling (14 mm to 5/8 in.) - MCL - 14 mm - 1.57 in - 2.52 in - 220 lb-in - 1.97 oz-in2 $92.00
MCL4015F10 - Flexible Coupling (15 mm to 5/8 in.) - MCL - 15 mm - 1.57 in - 2.52 in - 220 lb-in - 1.97 oz-in2 $92.00
MCL40F10F10 - Flexible Coupling (5/8 in. to 5/8 in.) - MCL - 5/8 in. - 1.57 in - 2.52 in - 220 lb-in - 1.97 oz-in2 $92.00
MCL5515F10 - Flexible Coupling (15 mm to 5/8 in.) - MCL - 15 mm - 2.17 in - 2.99 in - 530 lb-in - 8.80 oz-in2 $118.00
MCL55F10F10 - Flexible Coupling (5/8 in. to 5/8 in.) - MCL - 5/8 in. - 2.17 in - 2.99 in - 530 lb-in - 8.80 oz-in2 $118.00
MCL5518F10 - Flexible Coupling (18 mm to 5/8 in.) - MCL - 18 mm - 2.17 in - 2.99 in - 530 lb-in - 8.80 oz-in2 $118.00
MCL55F10F12 - Flexible Coupling (5/8 in. to 19.05) - - - - - - Request Quote
Unit of Measure
1