Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
AZ mini Driver

αSTEP

αSTEP AZ Series DC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
  • Built-in Protective Functions
  • Monitoring Functions
  • Support Software for Paramater Setting (free download)
  • 24/48 VDC
  • For use with DC Input AZ Series Motors
Unit of Measure
1 

Item #

Driver Type

Power Supply

Web Price

CAD

AZD-KRPN - PROFINET Compatible - 24 / 48 VDC $613.00 -
Unit of Measure
1