Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Brushless DC Motor
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

BLMR6200SKM-GFV-F / GFS6G20FR / BLVD-KRD - 4.33 in. - 200 W (1/4 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 95 lb-in - Equipped - Output Shaft Side - 0.05 ~ 200 $1,453.00
BLMR6200SKM-GFV-F / GFS6G30FR / BLVD-KRD - 4.33 in. - 200 W (1/4 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 143 lb-in - Equipped - Output Shaft Side - 0.033 ~ 133 $1,465.00
BLMR6200SKM-GFV-F / GFS6G50FR / BLVD-KRD - 4.33 in. - 200 W (1/4 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 230 lb-in - Equipped - Output Shaft Side - 0.02 ~ 80 $1,465.00
BLMR6200SKM-GFV-F / GFS6G100FR / BLVD-KRD - 4.33 in. - 200 W (1/4 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 470 lb-in - Equipped - Output Shaft Side - 0.01 ~ 40 $1,465.00
BLMR5200K-A-B / BLVD-KRD - 3.54 in. - 200 W (1/4 HP) - 24 - 48 VDC - Round Shaft (No Gearhead) - - 14 mm - 5.625 lb-in - Not Equipped - Opposite Output Shaft Side - 1 ~ 4000 $883.00
BLMR5200K-A-F / BLVD-KRD - 3.54 in. - 200 W (1/4 HP) - 24 - 48 VDC - Round Shaft (No Gearhead) - - 14 mm - 5.625 lb-in - Not Equipped - Output Shaft Side - 1 ~ 4000 $883.00
BLMR5200KM-A-B / BLVD-KRD - 3.54 in. - 200 W (1/4 HP) - 24 - 48 VDC - Round Shaft (No Gearhead) - - 14 mm - 5.625 lb-in - Equipped - Opposite Output Shaft Side - 1 ~ 4000 $1,113.00
BLMR5200KM-A-F / BLVD-KRD - 3.54 in. - 200 W (1/4 HP) - 24 - 48 VDC - Round Shaft (No Gearhead) - - 14 mm - 5.625 lb-in - Equipped - Output Shaft Side - 1 ~ 4000 $1,113.00
BLMR460SHK-GFV / GFV4G5 / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 5 :1 - 15 mm - 8 lb-in - Not Equipped - - 0.2 ~ 800 $921.00
BLMR460SHK-GFV / GFV4G10 / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 10 :1 - 15 mm - 15 lb-in - Not Equipped - - 0.1 ~ 400 $921.00
BLMR460SHK-GFV / GFV4G15 / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 15 :1 - 15 mm - 23 lb-in - Not Equipped - - 0.067 ~ 267 $921.00
BLMR460SHK-GFV / GFV4G20 / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 20 :1 - 15 mm - 30 lb-in - Not Equipped - - 0.05 ~ 200 $921.00
BLMR460SHK-GFV / GFV4G30 / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 30 :1 - 15 mm - 43 lb-in - Not Equipped - - 0.033 ~ 133 $930.00
BLMR460SHK-GFV / GFV4G50 / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 50 :1 - 15 mm - 73 lb-in - Not Equipped - - 0.02 ~ 80 $930.00
BLMR460SHK-GFV / GFV4G100 / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 100 :1 - 15 mm - 142 lb-in - Not Equipped - - 0.01 ~ 40 $930.00
BLMR460SHK-GFV / GFS4G5FR / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 7 lb-in - Not Equipped - - 0.2 ~ 800 $1,059.00
BLMR460SHK-GFV / GFS4G10FR / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 14 lb-in - Not Equipped - - 0.1 ~ 400 $1,059.00
BLMR460SHK-GFV / GFS4G15FR / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 21 lb-in - Not Equipped - - 0.067 ~ 267 $1,059.00
BLMR460SHK-GFV / GFS4G20FR / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 28 lb-in - Not Equipped - - 0.05 ~ 200 $1,059.00
BLMR460SHK-GFV / GFS4G30FR / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - 43 lb-in - Not Equipped - - 0.033 ~ 133 $1,074.00
BLMR460SHK-GFV / GFS4G50FR / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - 72 lb-in - Not Equipped - - 0.02 ~ 80 $1,074.00
BLMR460SHK-GFV / GFS4G100FR / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - 143 lb-in - Not Equipped - - 0.01 ~ 40 $1,074.00
BLMR460SHK-GFV / GFS4G200FR / BLVD-KRD - 3.15 in. - 60 W (1/12 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 288 lb-in - Not Equipped - - 0.005 ~ 20 $1,086.00
BLMR260HK-5CS / BLVD-KRD - 2.36 in. - 60 W (1/12 HP) - 24 - 48 VDC - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 8 lb-in - Not Equipped - - 0.2 ~ 800 $943.00
BLMR260HK-10CS / BLVD-KRD - 2.36 in. - 60 W (1/12 HP) - 24 - 48 VDC - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - 15 lb-in - Not Equipped - - 0.1 ~ 400 $943.00
Unit of Measure
1 2 3 4 5 »