Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Brushless DC Motor
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
Unit of Measure
« 6 7 8 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

BLMR260HK-15CS / BLVD-KRD - 2.36 in. - 60 W (1/12 HP) - 24 - 48 VDC - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - 23 lb-in - Not Equipped - - 0.067 ~ 267 $943.00
BLMR260HK-20CS / BLVD-KRD - 2.36 in. - 60 W (1/12 HP) - 24 - 48 VDC - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - 30 lb-in - Not Equipped - - 0.05 ~ 200 $943.00
BLMR260HK-A / BLVD-KRD - 2.36 in. - 60 W (1/12 HP) - 24 - 48 VDC - Round Shaft (No Gearhead) - - 8 mm - 2 lb-in - Not Equipped - - 1 ~ 4000 $776.00
BLMR6400SK-GFV-B / GFV6G10 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 101 lb-in - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $1,274.00
BLMR6400SK-GFV-B / GFV6G15 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 151 lb-in - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $1,274.00
BLMR6400SK-GFV-B / GFV6G20 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 203 lb-in - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $1,274.00
BLMR6400SK-GFV-B / GFV6G30 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 290 lb-in - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $1,288.00
BLMR6400SK-GFV-B / GFV6G50 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 487 lb-in - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $1,288.00
BLMR6400SK-GFV-F / GFV6G10 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 101 lb-in - Not Equipped - Output Shaft Side - 0.1 ~ 400 $1,274.00
BLMR6400SK-GFV-F / GFV6G15 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 151 lb-in - Not Equipped - Output Shaft Side - 0.067 ~ 267 $1,274.00
BLMR6400SK-GFV-F / GFV6G20 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 203 lb-in - Not Equipped - Output Shaft Side - 0.05 ~ 200 $1,274.00
BLMR6400SK-GFV-F / GFV6G30 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 290 lb-in - Not Equipped - Output Shaft Side - 0.033 ~ 133 $1,288.00
BLMR6400SK-GFV-F / GFV6G50 / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 487 lb-in - Not Equipped - Output Shaft Side - 0.02 ~ 80 $1,288.00
BLMR6400SK-GFV-B / GFS6G10FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 96 lb-in - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $1,368.00
BLMR6400SK-GFV-B / GFS6G15FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 143 lb-in - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $1,368.00
BLMR6400SK-GFV-B / GFS6G20FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 191 lb-in - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $1,368.00
BLMR6400SK-GFV-B / GFS6G30FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 287 lb-in - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $1,380.00
BLMR6400SK-GFV-B / GFS6G50FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 478 lb-in - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $1,380.00
BLMR6400SK-GFV-B / GFS6G100FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - 956 lb-in - Not Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $1,380.00
BLMR6400SK-GFV-F / GFS6G10FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 96 lb-in - Not Equipped - Output Shaft Side - 0.1 ~ 400 $1,368.00
BLMR6400SK-GFV-F / GFS6G15FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 143 lb-in - Not Equipped - Output Shaft Side - 0.067 ~ 267 $1,368.00
BLMR6400SK-GFV-F / GFS6G20FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 191 lb-in - Not Equipped - Output Shaft Side - 0.05 ~ 200 $1,368.00
BLMR6400SK-GFV-F / GFS6G30FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 287 lb-in - Not Equipped - Output Shaft Side - 0.033 ~ 133 $1,380.00
BLMR6400SK-GFV-F / GFS6G50FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 478 lb-in - Not Equipped - Output Shaft Side - 0.02 ~ 80 $1,380.00
BLMR6400SK-GFV-F / GFS6G100FR / BLVD-KRD - 4.33 in. - 400 W (1/2 HP) - 48 VDC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - 956 lb-in - Not Equipped - Output Shaft Side - 0.01 ~ 40 $1,380.00
Unit of Measure
« 6 7 8