Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Brushless DC Motor

The 750 W (1 HP) brushless PM motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with an inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.

  • Smaller and more lightweight compared to three-phase AC motors with the same output power
  • Achieves efficiency class IE5, saves energy and reduces electricity costs
  • Fanless and low noise
  • Operates in combination with an inverter

*Connection Cable Required

Unit of Measure
1 

Item #

Output Power

Input Voltage (V)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Web Price

CAD

BL2M6750CHP-5S - 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - 95.6 lb-in - Not Equipped $876.00 -
BL2M6750CHP-10S - 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 190.3 lb-in - Not Equipped $876.00 -
BL2M6750CHP-15S - 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 272.6 lb-in - Not Equipped $889.00 -
BL2M6750CHP-20S - 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 363.8 lb-in - Not Equipped $889.00 -
BL2M6750CHP-30S - 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 546.1 lb-in - Not Equipped $889.00 -
BL2M6750CHP-50S - 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 619.6 lb-in - Not Equipped $921.00 -
BL2M6750CHP-5FRS - 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 25 mm - 90.3 lb-in - Not Equipped $1,041.00 -
BL2M6750CHP-10FRS - 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 179.7 lb-in - Not Equipped $1,041.00 -
BL2M6750CHP-15FRS - 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 269.9 lb-in - Not Equipped $1,054.00 -
BL2M6750CHP-20FRS - 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 359.3 lb-in - Not Equipped $1,054.00 -
BL2M6750CHP-30FRS - 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 539 lb-in - Not Equipped $1,054.00 -
BL2M6750CHP-50FRS - 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 893.9 lb-in - Not Equipped $1,086.00 -
BL2M6750CHP-AS - 750 W (1 HP) - Three-Phase 200 VAC - Round Shaft (No Gearhead) - - 16 mm - 21.2 lb-in - Not Equipped $508.00 -
Unit of Measure
1