Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Industrial Training Robot

This industrial training product is designed to facilitate learning of industrial robot concepts from both mechanical and software perspectives and is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300.

  • 3-axis small tabletop robot to start teaching and learning robotics
  • Structural learning and easy programming using command icons
  • Installation area ϕ16 cm, body mass 4.2 kg
  • Maximum reach (horizontal) 390 mm*, payload 1 kg, repetitive positioning accuracy ±0.1 mm (*Arm lengths are customizable)
1 

Item #

Robot Configuration

Number of Axes

Max. Vertical Reach

Max. Horizontal Reach

Input Voltage (V)

Web Price

CAD

MSE3039K1-V - Articulated - 3-axis - 352 mm   - 390 mm   - 24 VDC Request Quote -
1