ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
This industrial training product is designed to facilitate learning of industrial robot concepts from both mechanical and software perspectives and is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300.
Item # |
Robot Configuration |
Number of Axes |
Max. Vertical Reach |
Max. Horizontal Reach |
Input Voltage (V) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|
| MSE3039K1-V | - Articulated | - 3-axis | - 352 mm | - 390 mm | - 24 VDC | Request Quote | - |