Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Stepper Motor Driver
The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
  • RS-485 Communication Type
  • Lowest Vibration and Noise with advanced Microstepping control
  • Small, thin microstepping drive with space saving FETs
  • Selectable step angle and microstepping filter control
  • Alarms
  • 24 VDC
Unit of Measure
1 

Item #

Driver Type

Driver

Power Supply

Input Current

Output Current

Excitation Mode

Lead Wires

Type

Web Price

CAD

CVD5BR-KR - 5-Phase, Built-in Controller - Board Type with Mounting Plate (Right-Angle Type) - 24 VDC - 0.6 ~ 3.0 A - 0.6 ~ 3.0 A/phase - Microstep - 5 - $243.00 -
CVD5B-KR - 5-Phase, Built-in Controller - Board Type with Mounting Plate - 24 VDC - 0.6 ~ 3.0 A - 0.6 ~ 3.0 A/phase - Microstep - 5 - $243.00 -
Unit of Measure
1