Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Speed Control Stepper Motor

CVK Series Speed Control Stepper Motors and Drivers

Unit of Measure
1 2 

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Max. Holding Torque

Speed Setting Range

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

PKP564FN24A2 / CVD524BR-KSC - 2.36 in - 1.73 in.
 
- 93 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP564FN24B2 / CVD524B-KSC - 2.36 in - 1.73 in.
 
- 93 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP564FN24B2 / CVD524BR-KSC - 2.36 in - 1.73 in.
 
- 93 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP566FN24A2 / CVD524B-KSC - 2.36 in - 2.2 in.
 
- 163 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP566FN24A2 / CVD524BR-KSC - 2.36 in - 2.2 in.
 
- 163 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP566FN24B2 / CVD524B-KSC - 2.36 in - 2.2 in.
 
- 163 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP566FN24B2 / CVD524BR-KSC - 2.36 in - 2.2 in.
 
- 163 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP569FN24A2 / CVD524B-KSC - 2.36 in - 3.33 in.
 
- 290 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP569FN24A2 / CVD524BR-KSC - 2.36 in - 3.33 in.
 
- 290 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP569FN24B2 / CVD524B-KSC - 2.36 in - 3.33 in.
 
- 290 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP569FN24B2 / CVD524BR-KSC - 2.36 in - 3.33 in.
 
- 290 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
Unit of Measure
1 2