Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Rack and Pinion Geared Stepper Motor

αSTEP

The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
  • 80 mm Frame Size
  • Horizontal movement
  • High-Speed or High-Transportable-Mass Type
  • Electromagnetic Brake options
  • AZ Series Driver (DC Input) required
1 2 

Item #

Frame Size

Type

Electromagnetic Brake

Linear Direction

Maximum Speed

Max. Horizontal Transportable Mass

Maximum Acceleration

Thrust

Push Force

Max. Holding Force

Web Price

CAD

LM4B150AZAK-1 - 80 mm - High-Speed - Not Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,013.00 -
LM4B150AZAK-2 - 80 mm - High-Speed - Not Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,021.00 -
LM4B150AZAK-3 - 80 mm - High-Speed - Not Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,021.00 -
LM4B150AZAK-4 - 80 mm - High-Speed - Not Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,027.00 -
LM4B150AZAK-5 - 80 mm - High-Speed - Not Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,027.00 -
LM4B150AZAK-6 - 80 mm - High-Speed - Not Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,041.00 -
LM4B150AZAK-10 - 80 mm - High-Speed - Not Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,180.00 -
LM4B150AZMK-1 - 80 mm - High-Speed - Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,291.00 -
LM4B150AZMK-2 - 80 mm - High-Speed - Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,299.00 -
LM4B150AZMK-3 - 80 mm - High-Speed - Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,299.00 -
LM4B150AZMK-4 - 80 mm - High-Speed - Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,306.00 -
LM4B150AZMK-5 - 80 mm - High-Speed - Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,306.00 -
LM4B150AZMK-6 - 80 mm - High-Speed - Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,319.00 -
LM4B150AZMK-10 - 80 mm - High-Speed - Equipped - Horizontal - 150 mm/s - 20 kg - 1 m/s2 - 220 N - 220 N - 220 N $1,459.00 -
LM4B20AZAK-1 - 80 mm - High-Transportable-Mass - Not Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,041.00 -
LM4B20AZAK-2 - 80 mm - High-Transportable-Mass - Not Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,048.00 -
LM4B20AZAK-3 - 80 mm - High-Transportable-Mass - Not Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,048.00 -
LM4B20AZAK-4 - 80 mm - High-Transportable-Mass - Not Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,055.00 -
LM4B20AZAK-5 - 80 mm - High-Transportable-Mass - Not Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,055.00 -
LM4B20AZAK-6 - 80 mm - High-Transportable-Mass - Not Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,069.00 -
LM4B20AZAK-10 - 80 mm - High-Transportable-Mass - Not Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,208.00 -
LM4B20AZMK-1 - 80 mm - High-Transportable-Mass - Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,319.00 -
LM4B20AZMK-2 - 80 mm - High-Transportable-Mass - Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,327.00 -
LM4B20AZMK-3 - 80 mm - High-Transportable-Mass - Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,327.00 -
LM4B20AZMK-4 - 80 mm - High-Transportable-Mass - Equipped - Horizontal - 20 mm/s - 100 kg - 0.074 m/s2 - 1008 N - 1008 N - 1008 N $1,333.00 -
1 2